Quantity | Unit price |
---|---|
135 - 539 | $1.4486 |
540 + | $1.3762 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 153.7 - 161.5 mm |
Outside Diameter Range | 6.050 - 6.357 in |
Inside Diameter Range | 152 - 160 mm |
Inside Diameter Range | 5.984 - 6.299 in |
Flange Diameter | 178.89 mm |
Flange Diameter | 7.043 in |
Overall Height | 29.6 mm |
Overall Height | 1.165 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue