Quantity | Unit price |
---|---|
10 - 149 | $6.8247 |
150 - 599 | $1.241 |
600 + | $1.179 |
Color | Black |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 152 - 153.4 mm |
Outside Diameter Range | 5.985 - 6.040 in |
Inside Diameter Range | 152.4 - 152 mm |
Inside Diameter Range | 6.000 - 5.984 in |
Flange Diameter | 153.4 mm |
Flange Diameter | 6.040 in |
Overall Height | 32.5 mm |
Overall Height | 1.280 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue