Quantity | Unit price |
---|---|
10 - 29 | $29.2648 |
30 - 119 | $5.3211 |
120 + | $5.0549 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 303 - 319 mm |
Outside Diameter Range | 11.930 - 12.560 in |
Inside Diameter Range | 297.2 - 313.6 mm |
Inside Diameter Range | 11.700 - 12.346 in |
Flange Diameter | 331.47 mm |
Flange Diameter | 13.05 in |
Overall Height | 51.6 mm |
Overall Height | 2.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue