Quantity | Unit price |
---|---|
10 - 49 | $15.2925 |
50 - 199 | $2.7806 |
200 + | $2.6415 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 220.2 - 221.7 mm |
Outside Diameter Range | 8.670 - 8.730 in |
Inside Diameter Range | 217.2 - 219 mm |
Inside Diameter Range | 8.550 - 8.622 in |
Flange Diameter | 231.90 mm |
Flange Diameter | 9.13 in |
Overall Height | 38.9 mm |
Overall Height | 1.531 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue