Quantity | Unit price |
---|---|
50 - 199 | $3.7368 |
200 - 799 | $0.6796 |
800 + | $0.6455 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 107.1 - 112.9 mm |
Outside Diameter Range | 4.215 - 4.445 in |
Inside Diameter Range | 105 - 111.2 mm |
Inside Diameter Range | 4.135 - 4.378 in |
Flange Diameter | 123.83 mm |
Flange Diameter | 4.875 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue