Quantity | Unit price |
---|---|
50 - 849 | $0.9912 |
850 - 3399 | $0.1804 |
3400 + | $0.1712 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 48.3 - 53 mm |
Outside Diameter Range | 1.902 - 2.085 in |
Inside Diameter Range | 46.7 - 51.1 mm |
Inside Diameter Range | 1.839 - 2.012 in |
Flange Diameter | 57.1 mm |
Flange Diameter | 2.248 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue