Quantity | Unit price |
---|---|
100 - 499 | $0.4496 |
500 - 1999 | $0.1799 |
2000 - 7999 | $0.0818 |
8000 + | $0.0777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 32.8 - 34.6 mm |
Outside Diameter Range | 1.291 - 1.362 in |
Inside Diameter Range | 31.2 - 33 mm |
Inside Diameter Range | 1.227 - 1.299 in |
Flange Diameter | 38.1 mm |
Flange Diameter | 1.5 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue