Quantity | Unit price |
---|---|
100 - 499 | $0.399 |
500 - 3499 | $0.1598 |
3500 - 13999 | $0.0726 |
14000 + | $0.0691 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 24.5 - 27.8 mm |
Outside Diameter Range | 0.966 - 1.096 in |
Inside Diameter Range | 22.9 - 23.3 mm |
Inside Diameter Range | 0.902 - 0.917 in |
Flange Diameter | 31.7 mm |
Flange Diameter | 1.248 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue