Quantity | Unit price |
---|---|
500 - 999 | $0.3311 |
1000 - 5499 | $0.1325 |
5500 - 21999 | $0.0604 |
22000 + | $0.0574 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 20.8 - 23.6 mm |
Outside Diameter Range | 0.820 - 0.931 in |
Inside Diameter Range | 19.2 - 22 mm |
Inside Diameter Range | 0.754 - 0.866 in |
Flange Diameter | 28.6 mm |
Flange Diameter | 1.126 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue