Quantity | Unit price |
---|---|
500 - 1999 | $0.2433 |
2000 - 7499 | $0.0973 |
7500 - 29999 | $0.0443 |
30000 + | $0.0422 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 14 - 16.1 mm |
Outside Diameter Range | 0.550 - 0.634 in |
Inside Diameter Range | 12.3 - 14.4 mm |
Inside Diameter Range | 0.485 - 0.567 in |
Flange Diameter | 19.84 mm |
Flange Diameter | 0.781 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue