Quantity | Unit price |
---|---|
1 - 129 | $7.1299 |
130 - 259 | $3.5574 |
260 - 1299 | $1.4247 |
1300 - 12999 | $0.6344 |
13000 - 25999 | $0.601 |
26000 + | $0.5692 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter Range | 31.4 - 34.1 mm |
Inside Diameter Range | 1.236 - 1.343 in |
Outside Diameter Range | 35 - 36.6 mm |
Outside Diameter Range | 1.378 - 1.441 in |
Flange Diameter | 43 mm |
Flange Diameter | 1.693 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue