Quantity | Unit price |
---|---|
1 - 49 | $7.8711 |
50 - 499 | $3.4965 |
500 - 999 | $3.399 |
1000 - 1499 | $3.3338 |
1500 - 1999 | $3.155 |
2000 + | $2.9761 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1628 |
Class Pressure Rating (All) | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 4 |
Bolt Circle Diameter | 235 mm |
Bolt Circle Diameter | 9.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue