Quantity | Unit price |
---|---|
1 - 9 | $27.1584 |
10 - 19 | $13.5792 |
20 - 99 | $5.448 |
100 - 999 | $2.4232 |
1000 - 1999 | $2.2931 |
2000 - 2999 | $2.1792 |
3000 + | $2.0492 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1625 |
Class Pressure Rating (All) | 900, 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 2 |
Bolt Circle Diameter | 165.1 mm |
Bolt Circle Diameter | 6.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue