Quantity | Unit price |
---|---|
1 - 24 | $15.1892 |
25 - 49 | $7.5946 |
50 - 249 | $3.0411 |
250 - 2499 | $1.3498 |
2500 - 4999 | $1.2832 |
5000 - 7499 | $1.2149 |
7500 + | $1.1465 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1623 |
Class Pressure Rating (All) | 900, 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 1 |
Bolt Circle Diameter | 101.6 mm |
Bolt Circle Diameter | 4.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue