Quantity | Unit price |
---|---|
1 - 9 | $29.5661 |
10 - 99 | $13.1365 |
100 - 199 | $12.747 |
200 - 299 | $12.4816 |
300 - 399 | $11.8264 |
400 + | $11.1714 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1619 |
Class Pressure Rating (All) | 900 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Bolt Circle Diameter | 469.9 mm |
Bolt Circle Diameter | 18.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue