Quantity | Unit price |
---|---|
1 - 19 | $17.8812 |
20 - 39 | $8.9407 |
40 - 199 | $3.5763 |
200 - 1999 | $1.5899 |
2000 - 3999 | $1.5104 |
4000 - 5999 | $1.4305 |
6000 + | $1.3526 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1621 |
Class Pressure Rating (All) | 900, 1500 |
Compatible Nominal Pipe Sizes (All) | ANSI 1-1/4 |
Bolt Circle Diameter | 123.8 mm |
Bolt Circle Diameter | 4.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue