Quantity | Unit price |
---|---|
1 - 9 | $32.027 |
10 - 99 | $14.2342 |
100 - 199 | $13.8093 |
200 - 299 | $13.5261 |
300 - 399 | $12.8002 |
400 + | $12.1096 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1590 |
Class Pressure Rating (All) | 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 10 |
Bolt Circle Diameter | 431.8 mm |
Bolt Circle Diameter | 17.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue