Quantity | Unit price |
---|---|
1 - 32 | $4.5717 |
33 - 64 | $2.3009 |
65 - 324 | $0.9159 |
325 - 3249 | $0.4073 |
3250 - 6499 | $0.3875 |
6500 - 9749 | $0.3663 |
9750 + | $0.3468 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1583 |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 3/4 |
Bolt Circle Diameter | 82.6 mm |
Bolt Circle Diameter | 3.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue