Quantity | Unit price |
---|---|
1 - 7 | $11.7773 |
8 - 15 | $5.9039 |
16 - 79 | $2.3616 |
80 - 799 | $1.0476 |
800 - 1599 | $0.9961 |
1600 - 2399 | $0.9431 |
2400 + | $0.8902 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1584 |
Class Pressure Rating (All) | 300 |
Compatible Nominal Pipe Sizes (All) | ANSI 3-1/2 |
Bolt Circle Diameter | 184.2 mm |
Bolt Circle Diameter | 7.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue