Quantity | Unit price |
---|---|
1 - 19 | $6.4942 |
20 - 39 | $3.2396 |
40 - 199 | $1.2989 |
200 - 1999 | $0.5768 |
2000 - 3999 | $0.5495 |
4000 - 5999 | $0.5193 |
6000 + | $0.4904 |
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1578 |
Class Pressure Rating (All) | 300, 400, 600 |
Compatible Nominal Pipe Sizes (All) | ANSI 1-1/4 |
Bolt Circle Diameter | 98.4 mm |
Bolt Circle Diameter | 3.875 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue