Quantity | Unit price |
---|---|
1 - 9 | $11.5202 |
10 - 19 | $5.7526 |
20 - 99 | $2.3009 |
100 - 999 | $1.0234 |
1000 - 1999 | $0.972 |
2000 - 2999 | $0.922 |
3000 + | $0.8705 |
Color | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1569 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 3-1/2 |
Bolt Circle Diameter | 177.8 mm |
Bolt Circle Diameter | 7.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue