Quantity | Unit price |
---|---|
1 - 19 | $8.0535 |
20 - 39 | $4.0268 |
40 - 199 | $1.6048 |
200 - 1999 | $0.7162 |
2000 - 3999 | $0.6813 |
4000 - 5999 | $0.6449 |
6000 + | $0.6087 |
Color | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1567 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 2 |
Bolt Circle Diameter | 120.7 mm |
Bolt Circle Diameter | 4.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue