Quantity | Unit price |
---|---|
1 - 34 | $6.3429 |
35 - 69 | $3.179 |
70 - 349 | $1.2687 |
350 - 3499 | $0.5647 |
3500 - 6999 | $0.536 |
7000 - 10499 | $0.5086 |
10500 + | $0.4799 |
Color | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1563 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | ANSI 1-1/4 |
Bolt Circle Diameter | 88.9 mm |
Bolt Circle Diameter | 3.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue