Quantity | Unit price |
---|---|
1 - 23 | $4.35 |
24 - 51 | $3.13 |
52 - 99 | $2.12 |
100 - 999 | $1.22 |
1000 + | $1.12 |
Base Diameter | 25 mm |
---|---|
Base Diameter | 0.984 in |
Base Type | Plastic Swivel |
Material | PA;Steel |
Mount Type | Threaded Stud |
Thread Size | 1/4-20 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue