Quantity | Unit price |
---|---|
1 - 39 | $12.98 |
40 - 199 | $8.64 |
200 - 399 | $8.20 |
400 - 599 | $7.79 |
600 - 799 | $7.35 |
800 + | $6.91 |
Base Diameter | 39.9 mm |
---|---|
Base Diameter | 1.570 in |
Base Type | Plastic Swivel |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue