Quantity | Unit price |
---|---|
1 - 59 | $3.82 |
60 - 119 | $3.44 |
120 - 599 | $3.30 |
600 - 1199 | $2.30 |
1200 - 5999 | $1.91 |
6000 - 11999 | $1.14 |
12000 + | $0.92 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 32.0 mm |
---|---|
Base Diameter | 1.26 in |
Stud Length | 20.0 mm |
Stud Length | 0.787 in |
Base Type | Plastic Rigid |
Compatible Thread Standard | Metric |
Full Material | Polyethylene |
Material | PE;Steel |
Mount Type | Threaded Stud |
Thread Size | M8 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue