Quantity | Unit price |
---|---|
1000 - 19999 | $0.0574 |
20000 - 39999 | $0.0531 |
40000 - 59999 | $0.0515 |
60000 - 79999 | $0.05 |
80000 - 99999 | $0.0482 |
100000 - 199999 | $0.0462 |
200000 + | $0.0417 |
Cable Bundle Diameter Range | 49.5 mm |
---|---|
Cable Bundle Diameter Range | 1.950 in |
Maximum Cable Bundle Diameter | 49.5 mm |
Maximum Cable Bundle Diameter | 1.950 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 200.7 mm |
Overall Length | 7.900 in |
Overall Width | 4.6 mm |
Overall Width | 0.180 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue