Quantity | Unit price |
---|---|
500 - 2499 | $0.347 |
2500 - 4999 | $0.3368 |
5000 - 9999 | $0.3248 |
10000 - 24999 | $0.3145 |
25000 + | $0.3045 |
Cable Bundle Diameter Range | 162.1 mm |
---|---|
Cable Bundle Diameter Range | 6.38 in |
Maximum Cable Bundle Diameter | 162.1 mm |
Maximum Cable Bundle Diameter | 6.38 in |
Minimum Loop Tensile Strength | 54.4 kg |
Minimum Loop Tensile Strength | 120 lbs |
Overall Length | 549.9 mm |
Overall Length | 21.650 in |
Overall Width | 7.9 mm |
Overall Width | 0.310 in |
Certification | UL |
Coating | Uncoated |
Color | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue