Quantity | Unit price |
---|---|
100 - 2999 | $1.1252 |
3000 - 5999 | $1.0702 |
6000 - 8999 | $1.0129 |
9000 - 11999 | $0.958 |
12000 + | $0.9009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 225 mm |
---|---|
Cable Bundle Diameter Range | 8.86 in |
Maximum Cable Bundle Diameter | 225 mm |
Maximum Cable Bundle Diameter | 8.86 in |
Minimum Loop Tensile Strength | 113.4 kg |
Minimum Loop Tensile Strength | 250 lbs |
Overall Length | 730 mm |
Overall Length | 28.740 in |
Overall Width | 12.7 mm |
Overall Width | 0.500 in |
Coating | Uncoated |
Color | Black |
Full Material | Nylon 6/6 |
Head Type | |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue