Quantity | Unit price |
---|---|
100 - 47999 | $0.0239 |
48000 - 95999 | $0.0227 |
96000 - 143999 | $0.0218 |
144000 - 191999 | $0.0206 |
192000 + | $0.0192 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cable Bundle Diameter Range | 23.1 mm |
---|---|
Cable Bundle Diameter Range | 0.910 in |
Maximum Cable Bundle Diameter | 23.1 mm |
Maximum Cable Bundle Diameter | 0.910 in |
Minimum Loop Tensile Strength | 8.2 kg |
Minimum Loop Tensile Strength | 18 lbs |
Overall Length | 96 mm |
Overall Length | 3.780 in |
Overall Width | 2.3 mm |
Overall Width | 0.090 in |
Certification | UL |
Color | Black |
Material | Nylon |
Special Features | UV Stabilized |
Special Features | Weather-Resistant |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue