Quantity | Unit price |
---|---|
1 - 124 | $1.0704 |
125 - 249 | $0.7645 |
250 - 499 | $0.5345 |
500 - 999 | $0.3817 |
1000 - 4999 | $0.3074 |
5000 - 9999 | $0.2907 |
10000 + | $0.2757 |
Compatible Tube Size | 38.1 mm |
---|---|
Compatible Tube Size | 1.500 in |
Compatible Tube Gauge | 18 |
Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Color | Black |
Finish | Polished |
Head Shape | Dome |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue