Quantity | Unit price |
---|---|
1 - 9 | $0.50 |
10 + | $0.42 |
Overall Length | 18.0 mm |
---|---|
Overall Length | 0.709 in |
Overall Width | 10.0 mm |
Overall Width | 0.394 in |
Body Material | Steel |
Coating | Zinc-Plated |
Color | Natural |
Material | Steel |
Mounting Orientation | Right- & Left-handed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue