Quantity | Unit price |
---|---|
1 - 9 | $7.89 |
10 + | $5.92 |
Overall Length | 58.5 mm |
---|---|
Overall Length | 2.303 in |
Overall Width | 13.0 mm |
Overall Width | 0.512 in |
Pin Diameter | 4.0 mm |
Pin Diameter | 0.157 in |
Pin Length | 10.5 mm |
Pin Length | 0.413 in |
Body Material | Stainless Steel |
Color | Silver |
Finish | Natural |
Hinge Type | Spring-Loaded Pin Hinges |
Includes | Fasteners not included |
Includes (All) | Fasteners not included |
Material | Stainless Steel |
Mounting Hole Shape | Through-Hole |
Mounting Method | Screw, Bolt, Weld |
Mounting Orientation | Right-Handed |
Number of Mounting Holes | 2 |
Pin Material | Stainless Steel |
Removability | Spring Action Removable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue