Quantity | Unit price |
---|---|
1 - 9 | $497.07 |
10 - 19 | $472.34 |
20 - 29 | $447.63 |
30 - 39 | $422.89 |
40 + | $398.17 |
Pitch Length | 50 mm |
---|---|
Pitch Length | 1.970 in |
Roll Length | 10.7 m |
Roll Length | 35 ft |
Wall Thickness | 5.5 mm |
Wall Thickness | 0.218 in |
Color | Black |
For Use With | -48 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 77.8 mm |
Compatible Hose Diameter | 3.064 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue