Quantity | Unit price |
---|---|
1 - 9 | $275.87 |
10 - 19 | $262.84 |
20 - 29 | $248.54 |
30 - 39 | $234.21 |
40 + | $221.21 |
Pitch Length | 15.5 mm |
---|---|
Pitch Length | 0.610 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Wall Thickness | 2.2 mm |
Wall Thickness | 0.086 in |
Color | Black |
For Use With | -4, -5 and -6 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 17 mm |
Compatible Hose Diameter | 0.668 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue