Quantity | Unit price |
---|---|
1 - 2 | $581.81 |
3 - 4 | $572.99 |
5 - 9 | $564.18 |
10 + | $552.62 |
Pitch Length | 45 mm |
---|---|
Pitch Length | 1.771 in |
Roll Length | 19.8 m |
Roll Length | 65.0 ft |
Color | Yellow |
For Use With | -48 Hydraulic Hose, Bundle Smaller Hoses |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 81 mm |
Compatible Hose Diameter | 3.188 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue