Quantity | Unit price |
---|---|
1 - 2 | $184.81 |
3 - 4 | $182.08 |
5 - 9 | $179.35 |
10 + | $175.70 |
Pitch Length | 10 mm |
---|---|
Pitch Length | 0.393 in |
Roll Length | 50 m |
Roll Length | 164.042 ft |
Wall Thickness | 1.5 mm |
Wall Thickness | 0.060 in |
Color | Yellow |
For Use With | -2 and -3 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 10 mm |
Compatible Hose Diameter | 0.393 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue