Quantity | Unit price |
---|---|
1 - 2 | $121.60 |
3 - 4 | $119.77 |
5 - 9 | $117.94 |
10 + | $115.52 |
Pitch Length | 20 mm |
---|---|
Pitch Length | 0.787 in |
Roll Length | 20 m |
Roll Length | 65.617 ft |
Wall Thickness | 2.2 mm |
Wall Thickness | 0.086 in |
Color | Black |
For Use With | -6 and -8 Hydraulic Hose |
Full Material | High-Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 20.6 mm |
Compatible Hose Diameter | 0.811 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue