Quantity | Unit price |
---|---|
1000 - 4999 | $0.0929 |
5000 - 9999 | $0.0885 |
10000 - 24999 | $0.0844 |
25000 - 49999 | $0.0796 |
50000 + | $0.0701 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Nylon 6/6 |
---|---|
Color | Black |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push-Fit |
Hole Type | Round |
Overall Diameter | 22.6 mm |
Overall Diameter | 0.891 in |
Overall Height | 1.58 mm |
Overall Height | 0.062 in |
Compatible Hole Diameter | 17.4 mm |
Compatible Hole Diameter | 0.687 in |
Compatible Panel Thickness Range | 0.8 - 2.8 mm |
Compatible Panel Thickness Range | 0.031 - 0.109 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue