Quantity | Unit price |
---|---|
1 - 299 | $0.5647 |
300 - 599 | $0.2815 |
600 - 2999 | $0.1129 |
3000 - 29999 | $0.0501 |
30000 - 59999 | $0.0476 |
60000 + | $0.0451 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Flange Diameter | 30.5 mm |
---|---|
Flange Diameter | 1.200 in |
Overall Height | 10.9 mm |
Overall Height | 0.430 in |
Color | Blue |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue