Quantity | Unit price |
---|---|
250 - 999 | $0.1913 |
1000 - 4999 | $0.1722 |
5000 - 9999 | $0.155 |
10000 - 24999 | $0.1395 |
25000 + | $0.1255 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 25.4 mm |
---|---|
Approximate Cable Holding Diameter | 1.000 in |
Compatible Hole Diameter | 34.9 mm |
Compatible Hole Diameter | 1.375 in |
Head Diameter | 37.3 mm |
Head Diameter | 1.468 in |
Inside Diameter | 25.4 mm |
Inside Diameter | 1.000 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.125 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 11.5 mm |
Overall Height | 0.453 in |
Panel Thickness Range | 0.8 - 3.2 mm |
Panel Thickness Range | 0.031 - 0.125 in |
Bushing Type | Not applicable |
Color | White |
Full Material | Heat-Stabilized Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Closed |
Special Features | Heat-Stabilized |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue