Quantity | Unit price |
---|---|
1 - 49 | $2.1497 |
50 - 99 | $1.0794 |
100 - 499 | $0.4316 |
500 - 4999 | $0.1922 |
5000 - 9999 | $0.1832 |
10000 + | $0.1727 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Side Pull |
Overall Height | 12 mm |
Overall Height | 0.472 in |
Minimum Overall Diameter | 19.4 mm |
Minimum Overall Diameter | 0.764 in |
Maximum Overall Diameter | 19.4 mm |
Maximum Overall Diameter | 0.764 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue