Quantity | Unit price |
---|---|
1 - 699 | $0.8765 |
700 - 1399 | $0.4375 |
1400 - 6999 | $0.1741 |
7000 - 69999 | $0.0778 |
70000 - 139999 | $0.074 |
140000 + | $0.07 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Side Pull |
Overall Height | 8 mm |
Overall Height | 0.315 in |
Minimum Overall Diameter | 7.5 mm |
Minimum Overall Diameter | 0.295 in |
Maximum Overall Diameter | 7.5 mm |
Maximum Overall Diameter | 0.295 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue