Quantity | Unit price |
---|---|
1 - 9 | $20.66 |
10 + | $18.37 |
Leaf Thickness | 16.0 mm |
---|---|
Leaf Thickness | 0.63 in |
Overall Thickness | 20.0 mm |
Overall Thickness | 0.787 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Stud Length | 16.0 mm |
Stud Length | 0.63 in |
Body Material | Brass |
Color | Brass |
Hinge Type | Side Mount Hinge |
Includes | Fasteners not included |
Material | Brass |
Mounting Method | Nuts |
Mounting Orientation | Universal |
Pin Material | Stainless Steel |
Removability | Fixed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue