Quantity | Unit price |
---|---|
1 - 499 | $0.9961 |
500 - 999 | $0.4966 |
1000 - 3499 | $0.1998 |
3500 - 34999 | $0.0885 |
35000 + | $0.0841 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 4.6 mm |
Compatible Panel Thickness Range | 0.180 in |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.875 in |
Overall Diameter | 31.8 mm |
Overall Diameter | 1.250 in |
Overall Height | 9.7 mm |
Overall Height | 0.380 in |
Head Height | 4.8 mm |
Head Height | 0.190 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue