Quantity | Unit price |
---|---|
1 - 249 | $1.3231 |
250 - 499 | $0.6602 |
500 - 1799 | $0.265 |
1800 - 17999 | $0.1176 |
18000 + | $0.1117 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 4.8 mm |
Compatible Panel Thickness Range | 0.190 in |
Compatible Hole Diameter | 34.9 mm |
Compatible Hole Diameter | 1.375 in |
Overall Diameter | 44.5 mm |
Overall Diameter | 1.750 in |
Overall Height | 10.4 mm |
Overall Height | 0.410 in |
Head Height | 5.1 mm |
Head Height | 0.200 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue