Quantity | Unit price |
---|---|
1 - 249 | $1.0369 |
250 - 499 | $0.5193 |
500 - 1999 | $0.2075 |
2000 - 19999 | $0.0922 |
20000 - 39999 | $0.0877 |
40000 + | $0.0829 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 3 mm |
Compatible Panel Thickness Range | 0.120 in |
Compatible Hole Diameter | 31.8 mm |
Compatible Hole Diameter | 1.250 in |
Overall Diameter | 41 mm |
Overall Diameter | 1.615 in |
Overall Height | 8.9 mm |
Overall Height | 0.350 in |
Head Height | 3 mm |
Head Height | 0.120 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue