Quantity | Unit price |
---|---|
1 - 499 | $2.3162 |
500 - 999 | $1.1581 |
1000 - 4999 | $0.4618 |
5000 - 49999 | $0.206 |
50000 + | $0.1953 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.4 mm |
Compatible Panel Thickness Range | 0.094 in |
Compatible Hole Diameter | 19.1 mm |
Compatible Hole Diameter | 0.750 in |
Overall Diameter | 28.4 mm |
Overall Diameter | 1.120 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 19.3 mm |
Head Height | 0.760 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue