Quantity | Unit price |
---|---|
1 - 499 | $0.539 |
500 - 999 | $0.2695 |
1000 - 4999 | $0.1079 |
5000 - 49999 | $0.0482 |
50000 + | $0.0457 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 22.2 mm |
Compatible Hole Diameter | 0.875 in |
Overall Diameter | 31.8 mm |
Overall Diameter | 1.250 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue