Quantity | Unit price |
---|---|
1 - 49 | $8.3562 |
50 - 99 | $4.1782 |
100 - 599 | $1.6652 |
600 - 5999 | $0.7418 |
6000 + | $0.707 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 88.9 mm |
Compatible Hole Diameter | 3.500 in |
Overall Diameter | 98.4 mm |
Overall Diameter | 3.875 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue